IESNA:LM-63-2002
[TEST]P949267
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15538
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3119.1 3120.7 3114.2 3100.2 3018.8 2934.2 2920.2 2987.6 3143.8 3351.7
3603.2 3892.5 4197.4 4420.2 4591.1 4760.4 4915 5007.8 5039.9 5005.4
4831.1 4518 4117.7 3483.2 2557.7 1489.3 1156.4 1057.8 940.3 766
588.5 457 342.7 214.5 122.5 49.3 0
3119.1 3106 3099.4 3090.3 3011.4 2925.1 2912.8 2973.6 3124 3338.6
3583.5 3862.9 4167.8 4398 4562.4 4735 4887.8 4986.5 5032.5 4991.4
4804 4497.4 4090.6 3429 2477.2 1442.4 1143.3 1047.9 928.7 752.9
581.1 451.2 326.3 206.3 119.2 47.7 0
3119.1 3115 3111.7 3102.7 3040.2 2957.2 2930.9 2981 3112.5 3313.9
3552.2 3820.2 4122.6 4388.9 4573 4744 4924 5046.5 5122.9 5116.3
4989.7 4708.7 4323.2 3723.2 2838 1678.3 1163.8 1057 958.3 821.9
663.3 493.1 364.9 238.4 129.9 59.2 0
3119.1 3111.7 3107.6 3115 3072.3 3000.8 2968.7 2994.2 3086.2 3247.3
3461.8 3701 3978 4277.2 4516.3 4706.2 4888.7 5047.3 5141.8 5186.2
5136.9 4964.3 4656.9 4117.7 3305.7 2114.7 1197.5 993.7 904.1 797.2
683.8 567.9 439.7 293.4 167.7 74.8 0
3119.1 3115.8 3118.3 3134.7 3126.5 3088.7 3041.8 3036.9 3078.8 3175
3322.9 3513.6 3742.1 4005.1 4292 4557.4 4763.7 4942.9 5101.5 5218.2
5251.1 5178.8 4998.8 4705.4 4131.7 3114.2 1733.4 879.4 692 582.7
475.1 383 298.3 210.4 114.2 41.9 0
3119.1 3120.7 3129.8 3152 3173.4 3173.4 3151.2 3130.6 3133.9 3174.2
3253.9 3378.8 3547.3 3746.2 3968.9 4251.7 4552.5 4806.5 4953.6 5022.6
5067.8 5090 5082.6 5073.6 4985.6 4467.8 3345.1 1863.2 847.4 544.1
428.2 332 242.5 166.8 96.2 35.3 0
3119.1 3122.4 3139.7 3166 3203.8 3237.5 3260.5 3278.6 3276.9 3308.1
3360.7 3441.3 3553.1 3681.3 3838.3 4029.8 4247.6 4486.7 4702.1 4880.4
5060.4 5262.6 5464.8 5675.2 5935.8 6082.1 5630.8 4454.7 2878.3 1445.7
693.7 426.6 289.3 188.2 107.7 37.8 0
3119.1 3124.9 3148.7 3186.5 3227.6 3268.7 3318 3373.9 3441.3 3527.6
3637.7 3764.3 3900.7 4052 4232 4452.2 4701.3 4975.8 5274.9 5598.8
5972.7 6381.2 6838.2 7292.7 7802.3 8394.9 8972.7 9119 8588 7326.4
5445.9 3454.4 2014.5 1112.9 491.5 118.4 0
3119.1 3133.1 3161.8 3205.4 3248.1 3286.8 3333.6 3397.7 3472.5 3585.9
3735.5 3907.3 4111.1 4362.6 4668.4 5047.3 5486.2 5994.1 6541.5 7100.4
7735.7 8339 9050.7 9774 10641.9 11495.1 12580 13742.1 14666.8 14569.8
12821.6 9662.2 6107.5 2447.6 447.1 98.6 0
3119.1 3132.3 3167.6 3208.7 3251.4 3297.5 3345.9 3410.9 3489 3601.6
3739.6 3905.7 4102.1 4354.4 4667.6 5065.4 5520.7 6071.4 6679.6 7302.6
7956.8 8625 9340.9 10121.7 10955.1 11823.8 12810.1 13881.9 14929 15113.9
13369.8 9758.4 5536.3 1441.6 307.4 91.2 0
3119.1 3131.4 3159.4 3214.4 3259.7 3309.8 3350.9 3410.9 3493.1 3591.7
3710.9 3846.5 4001 4213.1 4491.7 4828.7 5236.3 5737.7 6308.9 6931.9
7558.2 8200.1 8863.4 9571 10343.6 11103 11894.5 12587.4 13114.2 12737
10977.3 7564.8 3292.5 635.3 191.5 63.3 0
3119.1 3128.1 3166 3213.6 3257.2 3300.7 3341.8 3389.5 3456.1 3527.6
3612.2 3694.4 3776.6 3887.6 4050.3 4265.7 4524.6 4872.2 5281.5 5745.1
6249.7 6771.6 7284.5 7805.6 8347.2 8854.3 9363.1 9824.2 9922 9062.3
7307.5 5021 2142.7 426.6 128.2 35.3 0
3119.1 3128.1 3159.4 3195.5 3231.7 3253.9 3276.1 3295 3312.3 3332.8
3339.4 3317.2 3275.3 3230.9 3199.7 3198 3242.4 3369 3574.4 3833.3
4139.9 4477.7 4818 5156.6 5485.4 5759 5921.8 6013 5781.2 4863.2
3566.2 2205.2 879.4 249.9 92.1 23 0
3119.1 3116.6 3124 3134.7 3128.1 3084.6 3017.2 2916.1 2782.9 2607.1
2386.8 2130.4 1875.6 1662.7 1493.4 1353.7 1246 1177 1141.6 1133.4
1155.6 1200 1242.7 1284.6 1304.4 1272.3 1173.7 1016.7 776.7 551.5
401.1 291 212 148.8 89.6 23.8 0
3119.1 3098.6 3073.1 3022.9 2932.5 2782.1 2580.8 2325.2 2039.1 1779.4
1566.5 1381.6 1210.7 1084.1 1015 983 960.8 933.7 904.9 877.8
845.7 802.2 751.2 706 662.5 618.9 576.2 530.1 475.9 414.2
351 289.3 223.6 153.7 83.8 18.9 0
3119.1 3078 3003.2 2876.6 2679.4 2399.1 2091.7 1799.1 1583.8 1400.5
1244.4 1156.4 1105.5 1061.1 1015 976.4 955.9 948.5 934.5 903.3
858.1 812.9 766.8 722.4 674 626.3 577.8 526 475.9 420.8
362.5 297.5 223.6 144.7 74 15.6 0
3119.1 3064.9 2939.1 2732.8 2430.4 2061.3 1749 1532.8 1360.2 1252.6
1201.6 1154.8 1105.5 1052.9 1004.4 974.8 965.7 960.8 949.3 912.3
826.8 778.3 734.8 692.9 654.2 618.1 573.7 524.4 471.8 412.6
348.5 279.4 207.1 139.7 74.8 20.5 0
3119.1 3043.5 2868.4 2583.2 2192 1807.4 1561.6 1380 1281.3 1238.6
1185.2 1133.4 1098.1 1060.2 1008.5 975.6 960.8 941.1 854 817
804.6 799.7 785.7 763.5 729.8 685.5 623 564.6 500.5 436.4
370.7 304.9 236.7 167.7 98.6 33.7 0
3119.1 3037.7 2824 2469.8 2025.2 1677.5 1458 1317.5 1275.6 1227.1
1167.9 1127.6 1102.2 1068.5 1006.8 964.9 932 841.6 810.4 797.2
786.6 784.1 774.2 747.9 702.7 649.3 591.8 529.3 464.4 406
349.3 293.4 240 185.7 186.6 141.4 0
3119.1 3015.5 2761.6 2361.3 1898.6 1599.4 1395.6 1305.2 1274.8 1219.7
1163 1126.8 1105.5 1071.8 999.4 936.1 853.1 788.2 767.7 748.7
736.4 729 695.3 657.5 614.8 572 521.9 473.4 420 365.7
314.8 262.2 212.9 256.4 230.1 77.3 0
3119.1 3009 2739.4 2322.7 1846.8 1537 1354.5 1300.2 1272.3 1218.9
1163 1129.3 1113.7 1082.4 994.5 901.6 793.1 747.9 719.2 696.1
684.6 659.2 616.4 577 536.7 491.5 452 412.6 370.7 332.9
314 248.2 206.3 285.2 131.5 32.9 0
3119.1 3019.7 2755.8 2327.6 1858.3 1557.5 1361.9 1303.5 1280.5 1227.9
1167.9 1135.9 1119.4 1091.5 1006 902.4 791.5 746.3 715.9 692
678.9 654.2 612.3 575.3 534.2 490.7 447.1 407.7 369 323
282.7 232.6 206.3 286 113.4 27.9 0
